https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Esser

VARIODYN® D1 Power Amplifier

The Esser’s VARIODYN® D1 Power Amplifiers have two independent amplifier channels. The power amplifiers are controlled and monitored by VARIODYN D1 Comprio DOM4-8 or DOM4-24. It is protected against overload, short- circuits and overheating.

The Esser’s VARIODYN® D1 Power Amplifiers have two independent amplifier channels, each with 250 Watt and are compatible to VARIODYN D1 system. The power amplifiers are controlled and monitored by VARIODYN D1 Comprio DOM4-8 or DOM4-24. It is protected against overload, short- circuits and overheating. It has 24 V DC emergency power supply input. It has general display indicators such as System voltage, CPU status, Combined fault, 24 V emergency power supply.

Features & Benefits:
  • Class D two channel amplifier
  • Protected against overload and short- circuits
  • Protected against overheating
  • Monitoring by VARIODYN D1 DOM
  • 24 V DC emergency power supply input
Certifications:
  • Compliant with EN 60849 and EN 50849
  • EN 54-16 certified

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2

Others

  • Signal to Noise Ratio
    • >90 dB
  • Channels
    • 2
  • Signal to Noise Ratio : >90 dB
  • Channels : 2
Image
SKU
Description
alt
580231.VC
Power Amplifier: 230V AC: -5 to +55C: 2x250W Output