https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

100 Series™ Low-Profile Plug-In Smoke Detector with Thermal

100 Series™ low-profile plug-in smoke detectors with thermal sensor offer superb performance and reliability in a profile which is just 2 inch (5.1 cm) deep.

100 Series™ low-profile plug-in smoke detectors with thermal sensor can be used with a variety of adapter bases in several wiring configurations and voltages. The sensing chamber is sealed against back pressure air flow. The chamber top is covered by a one piece molded screen which minimizes the entry of dirt and insects and can be removed for cleaning. Additional key features include a variety of mounting bases and a full line of accessories. 

The detector contain a unique optical sensing chamber designed to sense smoke particles produced by a wide range of combustion sources. A custom integrated circuit incorporates signal processing to reduce false alarms. The detector’s unique optical sensing chamber is engineered to sense smoke by a wide range of combustion sources. Dual electronic thermistors add 135 °F fixed temperature thermal sensing.

Features & Benefits:
  • Sleek, low-profile design
  • Compatible with 400 Series
  • Two LEDs blink in standby, providing 360° visibility
  • Broad range of adapter bases available with built-in shorting spring
  • Handheld sensitivity reader available
  • Low current draw
  • Stable performance in high air velocities
  • Removable cover
  • Built-in test switch
Certifications:
  • UL Listed 5911
  • ULC Listed CS308
  • CSFM Listing 7272-1653:0122
  • FM Approved 3025009
  • MSFM Approved 2180

Others

  • Wiring Type
    • 2-Wire
  • Detection Sensor Type
    • Photoelectric
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Wiring Type
    • 2-Wire
  • Detection Sensor Type
    • Photoelectric
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Wiring Type : 2-Wire
  • Detection Sensor Type : Photoelectric
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage