https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

411 Fire Alarm Communicator

411 fire alarm communicators are compact, multifaceted, slave devices designed for a variety of fire, security, and non-fire applications.

411 fire alarm communicators are compact, multifaceted, slave devices designed for a variety of fire, security, and non-fire applications. These communicators provide either three or four channels (inputs) and are a solution for applications that require an existing (or new) fire alarm control panel (FACP) to transmit system status to an off-site monitoring facility for central or remote station compliance. Models with four channels provide remote upload/download capability and require handheld DACT programmer for local programming.

Features & Benefits:
  • Three or four monitoring channels (inputs) that may be individually programmed to monitor the host control panel
  • Form C programmable relay and silence switch
  • Trigger inputs require a contact closure for activation
  • 12 or 24V DC operation, jumper-selectable
  • Industry-first, UL recognized, dialer runaway prevention feature
  • Dual line, rotary, or touch-tone DACT interfaces to public switched telephone network (leased phone lines are not required)
  • Includes 15 reporting formats (including ADEMCO contact ID format)
  • Capable of transmitting DACT information, in addition to vital system status of the host control panel
  • Long-distance carrier access code (CAC) compliant, accepting up to 20-digit central station telephone numbers
  • Fully programmable transmittal codes for fire, security, process monitoring, and others
Certifications:
  • UL Listed: S2424
  • MEA Listed: 328-94-E Vol. IV
  • CSFM: 7300-0075:0174
  • FDNY: COA#6085 

Others

  • Maximum Standby Current
    • 140 milliampere
  • Alarm Current
    • 2.68 milliampere
  • Input Power
    • 12 voltage direct current
  • Number of Channel Inputs
    • 3
  • Number of Telephone Jacks
    • 2
  • Telephone Jack Type
    • RJ31X
    • RJ38X

Others

  • Maximum Standby Current
    • 140 milliampere
  • Alarm Current
    • 2.68 milliampere
  • Input Power
    • 12 voltage direct current
  • Number of Channel Inputs
    • 3
  • Number of Telephone Jacks
    • 2
  • Telephone Jack Type
    • RJ31X
    • RJ38X
  • Maximum Standby Current : 140 milliampere
  • Alarm Current : 2.68 milliampere
  • Input Power : 12 voltage direct current
  • Number of Channel Inputs : 3
  • Number of Telephone Jacks : 2
  • Telephone Jack Type : RJ31X|RJ38X