https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

5820XL LED I/O Driver Module

5820XL LED I/O driver modules provide an effective means to customize your remote annunciation. They provide LED annunciation and control inputs for the fire alarm control panel (FACP).

5820XL LED I/O driver modules provide an effective means to customize your remote annunciation. They provide LED annunciation and control inputs for the fire alarm control panel (FACP). A single 5820XL LED I/O driver module provides 40 programmable LED outputs and eight supervised dry contact inputs. You can use up to eight modules on one FACP for maximum flexibility. The panel communicates alarm, trouble, or supervisory conditions to the driver module via the SBus. When an alarm, trouble, or supervisory condition is present on the panel the driver module outputs to the appropriate LED output. The driver module's compact size allows for mounting inside a remote graphic annunciator or in an accessory cabinet.

Features & Benefits:
  • 40 programmable open collector LED outputs
  • Provides eight supervised dry contact inputs for system or alarm monitoring functions
  • Mounts in annunciator or accessory cabinet
  • No external resistors required for the driver module's outputs
Certifications:
  • CSFM: 7165-0559:0502
  • FM Approved
  • MEA: 429-92-E Vol 9
  • NFPA 72
  • UL 864

Others

  • Maximum Standby Current
    • 35 milliampere
  • LED Current
    • 10 milliampere
  • For Use With
    • 6808: Addressable Fire Alarm Control Panel
    • 6820: Addressable Fire Alarm Control Panel
    • 5808: Addressable Fire Alarm Control Panel
    • 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5820XL: Addressable Fire Alarm Control Panel
    • 6700: Addressable Fire Alarm Control Panel
    • 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700: Addressable Fire Alarm Control Panel
  • Transmission Distance
    • 6000 foot
  • Communications Protocol
    • SBUS
  • Concentrator Type
    • 4-Wired
  • Maximum Loop Length
    • 6000 foot
    • 1829 metre
  • Mounting Type
    • Accessory Cabinet
    • Annunciator
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Type
    • IO/LED Driver Module
  • Alarm Current
    • 200 milliampere
  • Approved Location
    • CSFM: 7165-0559:0502
    • NFPA 72
    • MEA: 429-92-E Vol 9
    • UL 864
    • FM Approved
  • Number of Inputs
    • 8
  • Total Ports
    • 8
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 85 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 10 (Non-Condensing) Percentage
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Network Connector Type
    • SBUS

Others

  • Maximum Standby Current
    • 35 milliampere
  • LED Current
    • 10 milliampere
  • For Use With
    • 6808: Addressable Fire Alarm Control Panel
    • 6820: Addressable Fire Alarm Control Panel
    • 5808: Addressable Fire Alarm Control Panel
    • 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5820XL: Addressable Fire Alarm Control Panel
    • 6700: Addressable Fire Alarm Control Panel
    • 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700: Addressable Fire Alarm Control Panel
  • Transmission Distance
    • 6000 foot
  • Communications Protocol
    • SBUS
  • Concentrator Type
    • 4-Wired
  • Maximum Loop Length
    • 6000 foot
    • 1829 metre
  • Mounting Type
    • Accessory Cabinet
    • Annunciator
  • Maximum Operating Ambient Temperature
    • 120 degree Fahrenheit
    • 49 degree Celsius
  • Type
    • IO/LED Driver Module
  • Alarm Current
    • 200 milliampere
  • Approved Location
    • CSFM: 7165-0559:0502
    • NFPA 72
    • MEA: 429-92-E Vol 9
    • UL 864
    • FM Approved
  • Number of Inputs
    • 8
  • Total Ports
    • 8
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 85 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 10 (Non-Condensing) Percentage
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Network Connector Type
    • SBUS
  • Maximum Standby Current : 35 milliampere
  • LED Current : 10 milliampere
  • For Use With : 6808: Addressable Fire Alarm Control Panel|6820: Addressable Fire Alarm Control Panel|5808: Addressable Fire Alarm Control Panel|5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5820XL: Addressable Fire Alarm Control Panel|6700: Addressable Fire Alarm Control Panel|6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5700: Addressable Fire Alarm Control Panel
  • Transmission Distance : 6000 foot
  • Communications Protocol : SBUS
  • Concentrator Type : 4-Wired
  • Maximum Loop Length : 6000 foot|1829 metre
  • Mounting Type : Accessory Cabinet|Annunciator
  • Maximum Operating Ambient Temperature : 120 degree Fahrenheit|49 degree Celsius
  • Type : IO/LED Driver Module
  • Alarm Current : 200 milliampere
  • Approved Location : CSFM: 7165-0559:0502|NFPA 72|MEA: 429-92-E Vol 9|UL 864|FM Approved
  • Number of Inputs : 8
  • Total Ports : 8
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 85 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 10 (Non-Condensing) Percentage
  • Maximum Operating Voltage : 24 voltage direct current
  • Network Connector Type : SBUS