https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Addressable Dual Monitor Module

Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels (FACPs).

Addressable dual monitor modules come equipped with two initiating circuits that are designed to be used with the Honeywell Silent Knight® Series fire alarm control panels. The monitor nodules act as an interface to contact devices, such as water flow switches and pull stations.

Features & Benefits:
  • Simultaneously monitor two circuits with unique addresses
  • Support for Class B wiring
  • LED that flashes green during normal states and turns a solid red during an alarm
  • Attractive ivory cover plate
  • Rotary address switches that allow for fast installation
  • SEMS screws that allow for easy wiring
Certifications:
  • UL Listed
  • CSFM Approved
  • City of New York Approved

Others

  • Alarm Current
    • 750 µA
  • Approved Location
    • UL Listed
    • City of New York Approved
    • CSFM Approved
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt

Others

  • Alarm Current
    • 750 µA
  • Approved Location
    • UL Listed
    • City of New York Approved
    • CSFM Approved
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt
  • Alarm Current : 750 µA
  • Approved Location : UL Listed|City of New York Approved|CSFM Approved
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Operating Voltage : 15 - 32 DC volt