https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

APA151 Piezo Annunciator

APA151 piezo annunciators, which replace the APA451 with a new, improved look, provide an audible alarm signal, a red LED to indicate alarm status, and a green LED to indicate power status.

APA151 piezo annunciators, which replace the APA451 with a new, improved look, provide an audible alarm signal, a red LED to indicate alarm status, and a green LED to indicate power status. They are intended for use with System SensorĀ® 4-wire conventional duct smoke detector applications without a system control panel, to comply with NFPA 90A.

Others

  • Minimum Wire Size
    • 18
  • Maximum Wire Size
    • 12
  • Light Bulb Type
    • LED
  • Alarm Current
    • 30 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Minimum Wire Size
    • 18
  • Maximum Wire Size
    • 12
  • Light Bulb Type
    • LED
  • Alarm Current
    • 30 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Minimum Wire Size : 18
  • Maximum Wire Size : 12
  • Light Bulb Type : LED
  • Alarm Current : 30 milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage