https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

BAT Series Sealed Lead Acid Batteries

BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.

BAT Series batteries are Power-Sonic brand batteries. BAT series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER® fire alarm control equipment.

Features & Benefits:
  • Provide secondary power for control panels
  • Sealed and maintenance-free
  • Overcharge protected
  • Easy handling with leak-proof construction
  • Ruggedly constructed, high-impact case (ABS)
  • Long service life
  • Compact design
Certifications:
  • UL Recognized Components: MH20845 (Power-Sonic)
Image
SKU
Description
alt
BAT-12330
Battery: 12VDC: 33 Ah: nut & bolt
alt
BAT-1270
Battery, 12V, 7AH
alt
BAT-12120
Battery, 12V, 12AH
alt
BAT-12260
Battery, 12V, 26AH
alt
BAT-12180-BP
Two (2) BAT-12180 (12v, 18Ah) shipped in each bulk pack
alt
BAT-12120-BP
Battery Bulk Pack, 4-Unit, 12V, 12Ah
alt
BAT-121000
Battery, 12V, 100Ah
alt
BAT-1270-BP
Five (5) BAT-1270 (12v, 7Ah) shipped in each bulk pack
alt
BAT-12550
Battery, 12V, 55Ah
alt
BAT-12260-BP
Battery Bulk Pack, 2-Unit, 12V, 26Ah