https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

CO1224 Carbon Monoxide Detector with RealTest®

CO1224 carbon monoxide (CO) detectors with RealTest® use a highly accurate and reliable electrochemical sensing cell to provide an early warning of dangerous CO levels.

CO1224 carbon monoxide (CO) detectors with RealTest® use a highly accurate and reliable electrochemical sensing cell to provide an early warning of dangerous CO levels. They are designed for system operation. These detectors offer a code-required trouble relay to send a sensor failure or end-of-life signal to the control panel and the central station. The CO detectors also use SEMS-type terminal Philips head screws for quicker and more positive wiring connections and code-required wiring supervision. With a low current draw, these detectors enable more devices to be connected to the panel, limiting the need to purchase extra power supplies or more expensive panels. At 12/24V DC, the CO detectors will operate on most industry security and fire alarm control panels. When the detector identifies dangerous amounts of CO in the area, the detectors alert residents with signals that sound and flash a temperature four signal alarm. The 24/7 central station monitoring feature guarantees protective security to the property and the resident’s life safety whether the residents are sleeping or already suffering from the effects of carbon monoxide poisoning. With RealTest® technology, the CO gas sensing cell can be tested using a CO gas agent. Simply put the detector into RealTest mode, spray a small amount of CO into the detector per the installation instructions, and within seconds the detector will alarm, indicating successful gas entry.

Features & Benefits:
  • 10-year end-of-life timer
  • RealTest enables a functional test using canned CO
  • Code-required trouble relay
  • Wiring supervision with SEMS terminals
  • Low current draw of 20 mA in standby and 40 mA in alarm
  • Versatile mounting for wall and ceiling
  • Accurate and reliable electrochemical sensing technology
Certifications:
  • CO1224T and CO1224TR: UL 2075, NFPA 720: 2009
  • CO1224A: CSA 6.19-01

Others

  • Maximum Alarm Current
    • 40 milliampere
  • Maximum Standby Current
    • 20 milliampere
  • Maximum Operating Humidity
    • 90 percentage relative humidity
  • Minimum Operating Humidity
    • 22 percentage relative humidity
  • Mounting Type
    • Wall
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Audible Signal
    • 85 dB
  • Detection Method
    • Electrochemical

Others

  • Maximum Alarm Current
    • 40 milliampere
  • Maximum Standby Current
    • 20 milliampere
  • Maximum Operating Humidity
    • 90 percentage relative humidity
  • Minimum Operating Humidity
    • 22 percentage relative humidity
  • Mounting Type
    • Wall
  • Maximum Operating Ambient Temperature
    • 104 degree Fahrenheit
    • 40 degree Celsius
  • Audible Signal
    • 85 dB
  • Detection Method
    • Electrochemical
  • Maximum Alarm Current : 40 milliampere
  • Maximum Standby Current : 20 milliampere
  • Maximum Operating Humidity : 90 percentage relative humidity
  • Minimum Operating Humidity : 22 percentage relative humidity
  • Mounting Type : Wall
  • Maximum Operating Ambient Temperature : 104 degree Fahrenheit|40 degree Celsius
  • Audible Signal : 85 dB
  • Detection Method : Electrochemical