https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

DST Metal Sampling Tube

DST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.

DST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.

Certifications:

UL Listed

Certifications:
  • UL Listed
Image
SKU
Description
alt
DST42
DUCT SAMPLING TUBE 42IN
alt
DST-5
INLET SAMPLING TUBE (1.520mm)
alt
DST-3
INLET SAMPLING TUBE (916mm)
alt
DST-10
INLET SAMPLING TUBE (3.255 mm)
alt
DST-1.5
DETECTOR DUCT DUCT SAMPLING TUBE LENGTH
alt
DST34
DUCT SAMPLING TUBE 34IN
alt
DST2.5
DUCT SAMPLING TUBE 2.5FT
alt
DST-1
INLET SAMPLING TUBE (300mm)
alt
DST2
DUCT ACC 2' W/HOLES