https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

EVS Intelligent Internal Amplifier

EVS intelligent internal amplifiers are for use with the 5820XL-EVS. They are used to amplify audio messages for distribution throughout a facility.

EVS intelligent internal amplifiers are for use with the 5820XL-EVS. They are used to amplify audio messages for distribution throughout a facility. These amplifiers are designed for mounting in the 5820XL-EVS cabinet assembly for convenient installation and access and are capable of producing 50W of audio power on one speaker circuit. EVS amplifiers are powered and supervised from the 5820XL-EVS, eliminating the need for an additional AC source and battery backup.

Features & Benefits:
  • SBus addressable
  • 50W of supervised audio power
  • One Class A or Class B speaker circuit
  • 25V or 70.7V operation
  • Easy to install assembly in the 5820XL-EVS cabinet
Certifications:
  • UL 864, 2572
  • CSFM

Others

  • Power Consumption
    • 50 watt

Others

  • Power Consumption
    • 50 watt
  • Power Consumption : 50 watt