https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

FFT-FPJ Firefighter Telephone Phone Jack

FFT-FPJ firefighter phone jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset.

FFT-FPJ firefighter phone jacks provide a quick connect to the SK-FFT fire fighter telephone system using an FFT-RHS remote handset. The FFT-FPJ jacks are wired to the SK-FFT firefighter telephone system audio circuit. A monitor module detects the connection and its address will turn on the corresponding IFP-FFT zone LED and the PZT will sound. Pressing the answer switch will connect the local handset to the phone circuit, allowing communication with the remote handset.

Features & Benefits:
  • Firefighter telephone system can control and annunciate up to 48 remote telephone jack zones
  • A maximum of 10 firefighter remote handsets (FFT-RHS) can be used at one time to communicate over the telephone circuit connected to the SK-FFT
  • Firefighter phone jack (FFT-FPJ) provides a plug-in location for the FFT-RHS
  • Multiple FFT-FPJs can be connected to a single monitor module for annunciation by floor instead of by jack
Certifications:
  • UL Listed
  • CSFM: 7300-0559:0167