https://buildings.honeywell.com/us/en/search-results.html

Farenhyt

FM Series Electromagnetic Door Holder

FM Series electromagnetic door holders are designed for virtually any remote door release application. They are primarily used to hold fire and smoke barrier doors open until released by a remote smoke detector or other switching device.

FM Series electromagnetic door holders are designed for virtually any remote door release application. They are primarily used to hold fire and smoke barrier doors open until released by a remote smoke detector or other switching device. The complete assembly consists of an armature contact plate with adjustable pivot mounting for installation in the door and a heavy duty electromagnet in a durable plastic enclosure mounted on the wall or floor behind the door. A separate closing device is required.

Features & Benefits:
  • Supports 12V DC, 24V AC/DC, or 120V AC
  • Improperly applied voltage does not damage the unit
  • Spacing kit for odd angles
  • 25 to 40┬álb (11.3 to 18.1 kg) holding power
  • Fail-safe operation; power failure releases door to close
  • Positive release button initiates closing motion
  • Two year warranty
  • Floor- and wall-mount models
Certifications:
  • ISO 9001 Certified
  • UL Listed
  • BSA 750-76-SA (FM980, FM998)
  • MEA 447-00-E
  • CSFM 3550-0075:173
Data Sheet
Name
Description
File Size
Date
Size
FM Series Data Sheet
145.39 KB
10/20/2021
PDF 145.39 KB
Name
Description
File Size
Date
Size
FM Series Data Sheet
145.39 KB
10/20/2021
PDF 145.39 KB
Image
SKU
Description
alt
FM980
Electromagnetic Door Holder: Surface Floor-Mount for Single Door: 12V DC: 24V AC/DC: 120V AC
alt
FM996-L8
Electromagnetic Door Holder, Surface Wall-Mount, 12V DC, 24V AC/DC, 120V AC