https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

GSM-ANT3DB Weatherproof Remote Antenna

GSM-ANT3DB weatherproof remote antennas optimize transmissions with field diversity technology. The antennas have a versatile, weatherproof design that is suitable for indoor or outdoor applications.

GSM-ANT3DB weatherproof remote antennas optimize transmissions with field diversity technology. The antennas have a versatile, weatherproof design that is suitable for indoor or outdoor applications. 

Features & Benefits:
  • Frequency range: 821 to 896 MHz; 1850 to 1990 MHz
  • Average gain of 3 dBi
  • Maximum power of 100W
  • Nominal impedance of 50Ω
  • Omnidirectional pattern
  • Type N female terminations
  • Operating temperature of -40 to 185 °F 
  • Fully weatherproof for outdoor applications

Others

  • Housing Color
    • Black
  • Tamper Monitoring
    • Yes

Others

  • Housing Color
    • Black
  • Tamper Monitoring
    • Yes
  • Housing Color : Black
  • Tamper Monitoring : Yes