Farenhyt
IDP Addressable Dual Monitor Module
IDP addressable dual monitor modules are intended for use in intelligent, 2-wire system Farenhyt™ fire alarm control panels (FACPs).
IDP addressable dual monitor modules are intended for use in intelligent, 2-wire system Farenhyt™ fire alarm control panels (FACPs). They provide two independent 2-wire initiating device circuits (IDC), at two separate, consecutive addresses. They are capable of monitoring normally open contact fire alarm and supervisory devices, or either normally open or normally closed security devices. These modules have a single panel controlled red LED. IDP addressable dual monitor modules support Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions. Because the addressable dual monitor modules are capable of monitoring two separate Class B circuits, it is ideal for water flow tamper switch and flow switch monitoring.
Features & Benefits:- Monitor two circuits, with unique addresses, simultaneously
- Support for Class B wiring
- Fully supervised
- Panel controlled status LED that flashes green in normal state and is solid red in alarm
- Rotary address switches for fast installation
- SEMS screws for easy wiring
- UL Listed
- CSFM Listed
- MEA Listed 457-99-E Vol. V
Others
- End of Line Resistance
- 47 kO
- For Use With
- Fire Alarm
- Alarm Current
- 750 µA
- Approved Location
- UL Listed
- MEA 457-99-E Vol.V
- Maximum Operating Humidity
- 0.93
Others
- End of Line Resistance
- 47 kO
- For Use With
- Fire Alarm
- Alarm Current
- 750 µA
- Approved Location
- UL Listed
- MEA 457-99-E Vol.V
- Maximum Operating Humidity
- 0.93
- End of Line Resistance : 47 kO
- For Use With : Fire Alarm
- Alarm Current : 750 µA
- Approved Location : UL Listed|MEA 457-99-E Vol.V
- Maximum Operating Humidity : 0.93