https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Intelligent Monitor Module

Intelligent monitor modules are addressable and designed for use with Silent Knight® Series FACPs. They are intended to function with 2-wire systems, where the individual address of each module is selected using the built-in rotary switches.

Intelligent monitor modules are addressable and are designed for use with Honeywell Silent Knight® Series fire alarm control panels. They are intended to function with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary switches. Intelligent monitor modules support Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

Features & Benefits:
  • Single contact monitor
  • Support for Class A and Class B wiring
  • Fully supervised
  • Panel controlled status
  • LED that flashes green during normal states and turns a solid red during an alarm
  • SEMS screws allow for easy wiring
Certifications:
  • UL Listed

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Operating Voltage : 15 - 32 DC volt