https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Intelligent Relay Module

Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands.

Intelligent relay modules are addressable and designed for use with Honeywell Silent Knight® Series fire alarm control panels (FACPs). They allows Silent Knight FACPs to switch discrete contacts through code commands. Relays contain two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit. Intelligent relay module contacts can be used for virtually any NO or NC application. Each of the modules are programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the module, the relay is triggered by the FACP.

Features & Benefits:
  • Rotary address switches for fast installation
  • Contacts are rated for a variety of amps
  • LED that flashes green during normal states, and turns a solid red during an alarm
  • Relay programming is completely flexible can be mapped to zone conditions
Certifications:
  • UL Listed

Others

  • For Use With
    • 6820 Addressable Fire Alarm Control Panel
    • 6808 Addressable Fire Alarm Control Panel
    • 5808 Addressable Fire Alarm Control Panel
    • 6700 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700 Addressable Fire Alarm Control Panel
  • Alarm Current
    • 0.255 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Relay Contact Configuration
    • Form C
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt

Others

  • For Use With
    • 6820 Addressable Fire Alarm Control Panel
    • 6808 Addressable Fire Alarm Control Panel
    • 5808 Addressable Fire Alarm Control Panel
    • 6700 Addressable Fire Alarm Control Panel
    • 5820XL Addressable Fire Alarm Control Panel
    • 6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 5700 Addressable Fire Alarm Control Panel
  • Alarm Current
    • 0.255 milliampere
  • Approved Location
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Relay Voltage
    • 30 DC volt
  • Relay Current
    • 3 ampere
  • Relay Contact Configuration
    • Form C
  • Maximum Operating Voltage
    • 15 - 32 DC volt
    • 15 DC volt
  • For Use With : 6820 Addressable Fire Alarm Control Panel|6808 Addressable Fire Alarm Control Panel|5808 Addressable Fire Alarm Control Panel|6700 Addressable Fire Alarm Control Panel|5820XL Addressable Fire Alarm Control Panel|6820EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5820XL-EVS Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|5700 Addressable Fire Alarm Control Panel
  • Alarm Current : 0.255 milliampere
  • Approved Location : UL Listed
  • Maximum Operating Humidity : 93 Percentage
  • Relay Voltage : 30 DC volt
  • Relay Current : 3 ampere
  • Relay Contact Configuration : Form C
  • Maximum Operating Voltage : 15 - 32 DC volt|15 DC volt