https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

L-Series Strobe

L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.

L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics. With white and red plastic housings, wall- and ceiling mount options, standard and compact devices, and plain, FIRE-, and FUEGO-printed devices, these strobes can meet virtually any application requirement. 

All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, L-Series strobes utilize a universal mounting plate so installers can mount them to a wide array of backboxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.

Features & Benefits:
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Field-selectable candela settings on ceiling units: 15, 30, 75, 95, 115, 150, and 177
  • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
  • Universal mounting plate for ceiling units
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert┬« and SpectrAlert Advance devices
Certifications:
  • UL Listed: S5512; S4011
  • FM Approved
  • CSFM Approved: 7125-1653:0504; 7135-1653:0503