https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Multi-Criteria Fire/CO Detector

Multi-criteria fire and CO detectors are plug-in, addressable devices that provide both fire and carbon monoxide (CO) detection.

Multi-criteria fire and CO detectors are plug-in, addressable devices that provide both fire and carbon monoxide (CO) detection. They combine four separate sensing elements to sense multiple components of a fire: smoke, CO, light/flame, and heat. For CO, the detectors' electrochemical sensing cells create a separate signal for life safety CO detection. Multiple sensors and communication can greatly reduce nuisance alarms compared to single sensing methods. Sophisticated algorithms maximize the advantages of all four sensor types creating our best detection strategy offering heightened immunity to nuisance particulate and enhanced sensitivity to real fire.

Features & Benefits:
  • Detects all four major elements of a fire
  • Separate CO detection signal
  • Separate audible signal for fire or CO alarm when used with a B200S Series base
  • Highest nuisance alarm immunity
  • Automatic drift compensation for smoke and CO sensors
  • RealTest® CO testing capability
  • New modern profile with expanded color options
  • Uses only one address on the SLC loop
  • 10 year CO cell with end-of-life warning
Certifications:
  • UL 268 7th edition, UL 521, UL 2075 Listed