Farenhyt
OSI-RI-GW Intelligent Reflective-Imaging Beam Smoke Detector
OSI-RI-GW intelligent reflective imaging beam smoke detectors are linear optical beam smoke detectors and are uniquely suited for protecting large open areas with high ceilings.
OSI-RI-GW intelligent reflective imaging beam smoke detectors are linear optical beam smoke detectors and are uniquely suited for protecting large open areas with high ceilings where spot-type smoke detectors are difficult to install and maintain. Ideal applications are warehouses, atriums, aircraft hangers, sporting arenas, and concert halls. The beam operates primarily on the principle of light obscuration using infrared. The OSI-RI-GW detectors are combined transmitter/receiver and are compatible with the GW-7075, S3 Series and E3 Series fire alarm control panels in the Velociti® mode.
Features & Benefits:- Wide 12° field of view
- Fast, easy, and intuitive beam alignment indicated by LED directional arrows
- 50° horizontal and 20° vertical beam adjustment
- Long range coverage of 16 to 328 ft (5 to 100 m) is standard; no separate long-range kit required
- Automatic sensitivity threshold level setting
- Resistant to building movement; tolerates +/- 1° movement
- Resistant to strong light sources; does not alarm when saturated by sunlight
- Resistant to solid object intrusion
- Remote test station capable for electronic simulated smoke test from ground level
- Optional reflector heater kit available
- UL : S911
- FM: PR449231
- CSFM: 7260-1703:0506
Image
SKU
Description
OSI-RI-FH
Intelligent Smoke Detector, Beam Type, Including Reflector, UL/ULC listed
OSI-RI-0
DO NOT USE-SEE OSI-RI-SS
OSI-RI-GW
Intelligent Smoke Detector, Beam Type, Infrared
OSI-RI-AP
OSI-RI-SS