https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

PS-DA Conventional Pull Station

PS-DA conventional pull stations are non-coded manual pull stations which provide a fire alarm control panel (FACP) with a single alarm initiating input signal.

PS-DA conventional pull stations are non-coded manual pull stations which provide a fire alarm control panel (FACP) with a single alarm initiating input signal. These pull stations are dual-action models equipped with key lock/reset and designed to meet multiple applications with the installer and end user in mind. Its innovative design, durable construction, and multiple mounting options make the pull stations simple to install, maintain, and operate.

Features & Benefits:
  • Operating instructions are molded into the handle along with braille text
  • Made of durable Lexan™
  • Available in Spanish
  • Key resettable
  • Easy to install and operate
  • Dual action
  • Surface-mount box available
Certifications:
  • UL Listed
  • CSFM Approved
  • Meets ADA Requirements