https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

PS-SA Manual Pull Station

PS-SA manual pull stations feature high-quality, die-cast metal construction.

PS-SA manual pull stations feature high-quality, die-cast metal construction. They are available in either single or dual action configurations with SPST switch, and terminal strip connections. The normally open contact, which closes when the pull station is activated, is rated for 1A at 125V AC or 30V DC. The contacts are gold plated to avoid risk of corrosion.

Features & Benefits:
  • Single action
  • Terminal connections
  • Reset using the same keys as enclosures
  • Surface mount backboxes available
  • High-gloss red enamel finish on die-cast metal
  • Corrosion-resistant gold-plated contacts