https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

R-14E Multi-Voltage Relay

R-14E multi-voltage relays have field-wiring terminal strip connections, mounting tracks, and come with hardware mounted inside of a steel enclosure.

R-14E multi-voltage relays have field-wiring terminal strip connections, mounting tracks, and come with hardware mounted inside of a steel enclosure. The closure has a removable front cover that provides easy access and a LED viewing hole on the top of the cover.

Features & Benefits:
  • Multi-voltage operation
  • Activation LEDs
  • Easy and flexible installation
  • Reliable and robust design
  • Steel enclosure with removable front cover
Certifications:
  • UL Listed
  • ULC
  • MEA approved

Others

  • For Use With
    • Doors
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 20 milliampere
  • Maximum Operating Voltage
    • 115 AC volt
    • 35 AC volt
    • 230 AC volt
    • 35 DC volt

Others

  • For Use With
    • Doors
  • Maximum Operating Humidity
    • 93 Percentage
  • Normal Input Current
    • 20 milliampere
  • Maximum Operating Voltage
    • 115 AC volt
    • 35 AC volt
    • 230 AC volt
    • 35 DC volt
  • For Use With : Doors
  • Maximum Operating Humidity : 93 Percentage
  • Normal Input Current : 20 milliampere
  • Maximum Operating Voltage : 115 AC volt|35 AC volt|230 AC volt|35 DC volt