https://buildings.honeywell.com/us/en/search-results.html

Farenhyt

SD500-AIM Addressable Input Module

SD500-AIM addressable input modules are for use with FACPs. SD500-AIM addressable input modules are designed to be used with pull stations, water flow switches, and other applications requiring dry contact alarm initiation devices.

SD500-AIM addressable input modules are for use with the Intelliknight® fire alarm control panel (FACP). SD500-AIM addressable input modules mount to four inch square boxes. SD500-AIM addressable input modules are designed to be used with pull stations, water flow switches, and other applications requiring dry contact alarm initiation devices. These modules are supervised, single input contact monitors. Using an end-of-line (EOL) resistor, they monitor for alarm contact closures and for open circuit wiring fault conditions. If a fault occurs in the wiring, the module alerts the FACP. Each addressable input module is programmed with a unique signal line circuit (SLC) loop address.

Features & Benefits:
  • Single contact monitor
  • Support for Class B or Class A wiring
  • Attractive ivory cover plate
  • DIP switch programming for fast installation
  • Up to 2,500 ft wiring distance from either input module to contact
  • Use up to 14 gauge wire
  • Small and lightweight size allows for flexible mounting options
Certifications:
  • NFPA 71 and NFPA 72
  • UL 864
  • CSFM 7300-0559: 132
  • MEA 429-92-E Vol. IX
  • FM Approved for Use with the 5820XL

Others

  • End of Line Resistance
    • 50 ?
  • Maximum Standby Current
    • 0.55 milliampere
  • For Use With
    • 5820XL
    • 5808:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 23 milliampere
  • Approved Location
    • MEA 429-92-E Vol. IX
    • CSFM 7300-0559:132
    • UL 864
    • NFPA 71 & NFPA 72
    • FM
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Housing Color
    • Ivory
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • End of Line Resistance
    • 50 ?
  • Maximum Standby Current
    • 0.55 milliampere
  • For Use With
    • 5820XL
    • 5808:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Alarm Current
    • 23 milliampere
  • Approved Location
    • MEA 429-92-E Vol. IX
    • CSFM 7300-0559:132
    • UL 864
    • NFPA 71 & NFPA 72
    • FM
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Housing Color
    • Ivory
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • End of Line Resistance : 50 ?
  • Maximum Standby Current : 0.55 milliampere
  • For Use With : 5820XL|5808:Addressable Fire Alarm Control Panel|5700:Addressable Fire Alarm Control Panel|5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration : Class B|Class A
  • Alarm Current : 23 milliampere
  • Approved Location : MEA 429-92-E Vol. IX|CSFM 7300-0559:132|UL 864|NFPA 71 & NFPA 72|FM
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Housing Color : Ivory
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage