https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SD500-LIM Line Isolator Module

SD500-LIM line isolator modules can isolate a short circuit wiring fault on a signaling line circuit (SLC) loop.

SD500-LIM line isolator modules are compatible with Honeywell Silent Knight® fire alarm control panels (FACPs). SD500-LIM line isolator modules can be used on Style 7 (Class A) and Style 4 (Class B) wiring configurations. SD500-LIM line isolator modules can isolate a short circuit wiring fault on an SLC loop. Normally if a short on the SLC loop occurs, communication on the loop can be disrupted. When isolator modules are used and a short occurs on the SLC loop, it will be detected as a trouble but all the SLC devices that are protected by a line isolator module will continue to operate. SD500-LIM line isolator modules mount in a standard dual gang or 4 inch square electrical box.

Features & Benefits:
  • Isolates short circuits on an SLC loop
  • Protects other modules on the loop so other devices continue to operate
  • Can be used on Style 7 (Class A) and Style 4 (Class B) wiring configurations
  • Mounts in a standard dual gang or 4 inch square electrical box
Certifications:
  • UL Listed
  • CSFM
  • MEA 429-92-E, Vol 9
  • FM Approved

Others

  • For Use With
    • 5700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Approved Location
    • MEA 429-92-E Vol 9
    • FM
    • CSFM
    • UL
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Housing Color
    • Ivory
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • For Use With
    • 5700:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
    • Class A
  • Approved Location
    • MEA 429-92-E Vol 9
    • FM
    • CSFM
    • UL
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Housing Color
    • Ivory
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • For Use With : 5700:Addressable Fire Alarm Control Panel|5808:Addressable Fire Alarm Control Panel|6820:Addressable Fire Alarm Control Panel|5820XL:Addressable Fire Alarm Control Panel|6820EVS:Addressable Fire Alarm Control Panel|6700:Addressable Fire Alarm Control Panel|5820XL-EVS:Addressable Fire Alarm Control Panel|6808:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration : Class B|Class A
  • Approved Location : MEA 429-92-E Vol 9|FM|CSFM|UL
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Housing Color : Ivory
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage