https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SD500-SDM Addressable 2-Wire Smoke Detector Module

SD500-SDM addressable 2-wire smoke detector modules allow IntelliKnight® fire alarm controls to interface and monitor 2-wire conventional smoke detectors.

SD500-SDM addressable 2-wire smoke detector modules allow you to assign an address to a loop of conventional detection devices. These devices can be dry contacts, such as pull stations and heat detectors, or 2-wire smoke detectors. This means you can retrofit an existing building and utilize existing conventional devices.SD500-SDM addressable 2-wire smoke detector modules use a 24V DC auxiliary power input to power the conventional loop, and is connected to the signaling line circuit (SLC) loop via two wires. The conventional loop can be configured as Class A or Class B giving you the flexibility to handle any job. SD500-SDM addressable 2-wire smoke detector modules make it possible for IntelliKnight® control panels to work in new or retrofit installations.

Features & Benefits:
  • Converts a conventional 2-wire loop to an address on the SLC loop
  • DIP switch addressing for fast installation
  • Support for Class B wiring
  • Attractive ivory cover plate
  • Fully supervised
Certifications:
  • UL Listed

Others

  • End of Line Resistance
    • 50 ?
  • Maximum Standby Current
    • 20 milliampere
  • For Use With
    • 6808:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 106 milliampere
  • Approved Location
    • UL
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • End of Line Resistance
    • 50 ?
  • Maximum Standby Current
    • 20 milliampere
  • For Use With
    • 6808:Addressable Fire Alarm Control Panel
    • 5808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 5820XL:Addressable Fire Alarm Control Panel
    • 5700:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration
    • Class B
  • Alarm Current
    • 106 milliampere
  • Approved Location
    • UL
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • End of Line Resistance : 50 ?
  • Maximum Standby Current : 20 milliampere
  • For Use With : 6808:Addressable Fire Alarm Control Panel|5808:Addressable Fire Alarm Control Panel|6820:Addressable Fire Alarm Control Panel|6820EVS:Addressable Fire Alarm Control Panel|5820XL:Addressable Fire Alarm Control Panel|5700:Addressable Fire Alarm Control Panel|6700:Addressable Fire Alarm Control Panel|5820XL-EVS:Addressable Fire Alarm Control Panel
  • Supported Wiring Configuration : Class B
  • Alarm Current : 106 milliampere
  • Approved Location : UL
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage