https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Silent Knight® Multi-Mode/Single-Mode Fiber-Optic Module

Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards.

Multi-mode and single-mode fiber-optic modules are plug-in fiber loop modules that work as a single channel to transmit or receive communications with Silent Knight® network interface cards. These modules create common communications and annunciation links on a fiber-optic networks of up to 17 panels.

Features & Benefits:
  • Simple plug-in card installation
  • Connect compatible panels using fiber-optic cable for improved multi-site management and lower monthly monitoring costs
  • Single- and multi-mode modules can be used on the same network card for added design flexibility
  • Mix fiber-optic segments in the same network as existing copper-wire segments for more convenient system upgrades
  • For added flexibility, multi-site panels can also be connected using copper wire
Certifications:
  • UL Listed
  • FM Approved
  • CSFM Approved
  • NFPA 72
  • FDNY COA: 6162

Others

  • Approved Location
    • NFPA 72
    • FDNY COA6162
    • CSFM Approved
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Device Type
    • Fiber-Optic Module

Others

  • Approved Location
    • NFPA 72
    • FDNY COA6162
    • CSFM Approved
    • UL Listed
  • Maximum Operating Humidity
    • 93 Percentage
  • Device Type
    • Fiber-Optic Module
  • Approved Location : NFPA 72|FDNY COA6162|CSFM Approved|UL Listed
  • Maximum Operating Humidity : 93 Percentage
  • Device Type : Fiber-Optic Module