https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SK-5235 Remote Annunciator

SK-5235 remote annunciators support Silent Knight® SK-5208 fire alarm control panels (FACPs).

SK-5235 remote annunciators support Silent Knight® SK-5208 fire alarm control panels (FACPs). These annunciators perform all system operations, provide trouble and alarm information, and can be used for programming.

Features & Benefits:
  • 2-line 16-character LCD
  • Indicates trouble, alarm, supervisory, and system status conditions with LEDs and LCD
  • Up to six annunciators per FACP
  • Operation and appearance comparable to the control panel’s onboard annunciator
  • Can be wired up to 1,500 ft from the FACP
  • Includes operator’s key, which can be used to perform user operations, but will not open the control panel door
Certifications:
  • UL Listed
  • MEA 429-92-E
  • CSFM 7165-0559:137

Others

  • Minimum Wire Size
    • 18
  • Maximum Wire Size
    • 14
  • Display Size
    • 16 Characters x 2 Lines
  • Alarm Current
    • 50 milliampere
    • 30 milliampere
  • Light Bulb Type
    • LED
  • Maximum Wiring Distance
    • 1500 foot

Others

  • Minimum Wire Size
    • 18
  • Maximum Wire Size
    • 14
  • Display Size
    • 16 Characters x 2 Lines
  • Alarm Current
    • 50 milliampere
    • 30 milliampere
  • Light Bulb Type
    • LED
  • Maximum Wiring Distance
    • 1500 foot
  • Minimum Wire Size : 18
  • Maximum Wire Size : 14
  • Display Size : 16 Characters x 2 Lines
  • Alarm Current : 50 milliampere|30 milliampere
  • Light Bulb Type : LED
  • Maximum Wiring Distance : 1500 foot