https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SK-NIC Network Interface Card

SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.

SK-NIC network interface cards work with fire alarm control panels (FACPs), allowing FACPs to connect to one another through broadband networks.

Features & Benefits:
  • Perfect for use when connecting compatible panels using fiber-optic cable and/or copper wire for improved multi-site management and lower monthly monitoring costs
  • For fiber-optic network installs, add-on modules can be used including a multi-mode fiber module and a single-mode fiber module
  • Can be used with a variety of wire types, such as standard unshielded or twisted pair copper wire
  • Can be installed in the FACP or the cabinet for additional flexibility, and includes one network card
Certifications:
  • UL Listed
  • CSFM Approved
  • NFPA 72
  • FM Approved
  • FDNY COA#: 6162

Others

  • Maximum Operating Humidity
    • 0.93 Percentage

Others

  • Maximum Operating Humidity
    • 0.93 Percentage
  • Maximum Operating Humidity : 0.93 Percentage