https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SK-PHOTO-W Series Smoke Detector

SK-PHOTO-W Series smoke detectors have a contemporary design and come equipped with enhanced optical sensing chambers that are engineered to sense smoke produced by a wide range of combustion sources.

SK-PHOTO-W Series smoke detectors are intelligent plug-in detectors designed for both performance and aesthetics. They have a modern, sleek, contemporary design and come equipped with enhanced optical sensing chambers that are engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The SK-PHOTO-W Series sensitivity can be programmed in the control panel software and their sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.

Features & Benefits:
  • Modern aesthetics
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility
  • Includes 6 inch mounting base and trim ring
Certifications:
  • UL Listed: S6173
  • FM Approved
  • CSFM: 7272-0559:0512

Others

  • Wiring Type
    • 2-Wire
  • Maximum Standby Current
    • 200 µA @ 24 voltage direct current
  • Conventional or Addressable
    • Addressable
  • Detection Sensor Type
    • Photoelectric
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current

Others

  • Wiring Type
    • 2-Wire
  • Maximum Standby Current
    • 200 µA @ 24 voltage direct current
  • Conventional or Addressable
    • Addressable
  • Detection Sensor Type
    • Photoelectric
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 32 voltage direct current
  • Wiring Type : 2-Wire
  • Maximum Standby Current : 200 µA @ 24 voltage direct current
  • Conventional or Addressable : Addressable
  • Detection Sensor Type : Photoelectric
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 32 voltage direct current