https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SpectrAlert® Advance SCRK Outdoor Ceiling Mount Strobe

SpectrAlert® Advance SCRK outdoor ceiling mount strobes are red with field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185.

SpectrAlert® Advance SCRK outdoor ceiling mount strobes are red with field-selectable candela settings of 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177 and 185. These outdoor strobes feature automatic selection of 12 or 24V operation. These devices utilize a plug-in design with a single captured screw to speed installation and virtually eliminate the need for costly ground faults. They include weatherproof plastic back boxes that accommodate in-and-out wiring for daisy chaining devices. 

Features & Benefits:
  • Weatherproof NEMA 4X, IP56 rated
  • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
  • Field-selectable candela settings
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rated from –40 to 151 °F
  • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
Certifications:
  • UL Listed: S3593 
  • FM approved
  • MEA: 452-05-E
  • CSFM: 1653:0187 

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Current Rating
    • 202 (110 cd) milliampere
    • 94 (30 cd) milliampere
    • 181 (95 cd) milliampere
    • 66 (15 cd) milliampere
    • 210 (115 cd) milliampere
    • 158 (75 cd) milliampere
    • 77 (15/75 cd) milliampere
  • Compatible Environments
    • Outdoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Plastic
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 30
    • 95
    • 110
    • 15/75
    • 115 cd
    • 75
    • 15

Others

  • Minimum Operating Voltage
    • 16 (Nominal) volt
    • 8 (Nominal) volt
  • Current Rating
    • 202 (110 cd) milliampere
    • 94 (30 cd) milliampere
    • 181 (95 cd) milliampere
    • 66 (15 cd) milliampere
    • 210 (115 cd) milliampere
    • 158 (75 cd) milliampere
    • 77 (15/75 cd) milliampere
  • Compatible Environments
    • Outdoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Plastic
  • Maximum Operating Voltage
    • 33 (Nominal) volt
    • 17.5 (Nominal) volt
  • Light Output Rating
    • 30
    • 95
    • 110
    • 15/75
    • 115 cd
    • 75
    • 15
  • Minimum Operating Voltage : 16 (Nominal) volt|8 (Nominal) volt
  • Current Rating : 202 (110 cd) milliampere|94 (30 cd) milliampere|181 (95 cd) milliampere|66 (15 cd) milliampere|210 (115 cd) milliampere|158 (75 cd) milliampere|77 (15/75 cd) milliampere
  • Compatible Environments : Outdoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Material : Plastic
  • Maximum Operating Voltage : 33 (Nominal) volt|17.5 (Nominal) volt
  • Light Output Rating : 30|95|110|15/75|115 cd|75|15