https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SpectrAlert® Advance Series Mini-Horn

SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications.

SpectrAlert® Advance Series mini-horns are designed to simplify installations to provide primary and secondary signaling for fire and security applications. They are ideal for hotel, motel, or residential fire system applications, where a smaller notification device is desired. These mini-horns offer high and low volume settings, and temporal or non-temporal tones. The horns can be mounted to single-gang back boxes for aesthetically sensitive applications. 

Features & Benefits:
  • 12 and 24V operation
  • High and low volume settings
  • Temporal and non-temporal tones
  • Mounts to single-gang backbox
  • Mechanically and electrically compatible with PA400 Series Mini-Alert™ sounders
Certifications:
  • UL Listed: S4011
  • ULC Listed: CS1099
  • FM Approved: 3028007
  • CSFM: 7135-1653:196
Image
SKU
Description
alt
INDMHR1A
MINI HORN RED IND (ONE PACK OF 225 NOS)
alt
MHR1
MINI HORN RED