https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SpectrAlert® Weatherproof Advance Horn Strobe

SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation. These horn strobes feature field-selectable settings, including candela, automatic selection of 12 or 24V operation, horn tones, and three volume options that enable installers to easily adapt devices to meet requirements. These devices ship with weatherproof plastic backboxes that accommodate in-out wiring for daisy chaining devices. Plastic backboxes feature removable side flanges and improved resistance to saltwater corrosion.

Features & Benefits:
  • Weatherproof NEMA 4X, IP56 rated
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rotary switch for horn tone and three volume selections
  • Horn rated at 88+ dBA at 16V
  • Rated from –40 to 151 °F
  • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
  • Plug-in design with minimal intrusion into the backbox
  • Tamper-resistant construction
Certifications:
  • UL Listed: S4011; S3593 
  • ULC Listed: S4011; S3593
  • FM Approved: 3023572
  • CSFM: 7125-1653:188; 7300-1653:187 

Others

  • Compatible Environments
    • Outdoor

Others

  • Compatible Environments
    • Outdoor
  • Compatible Environments : Outdoor