https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SWIFT® Wireless Monitor Module

SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.

SWIFT® wireless monitor modules are used to monitor devices with mechanical contact actuation. They come with special covers that have built-in tamper magnets. For best performance use SWIFT® wireless monitor modules with SMB500-WH boxes.

Features & Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
  • Suitable for commercial applications
  • Frequency hopping
  • Supports bi-directional communications
Certifications:
  • UL Listed: S6173 & S6228
  • CSFM: 7254-0559:0509, 7272-0559:0506
  • FM Approved
  • FCC ID: AUBWFSSD

Others

  • End of Line Resistance
    • 3.9 One thousand of the unlit of electrical resistance
  • For Use With
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
  • Maximum IDC Wiring Resistance
    • 10 ohm
  • Approved Location
    • UL S3511
    • FM
    • CSFM 7300-0559:0507
    • FDFCC ID AUBWFSMM
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 3.2 volt

Others

  • End of Line Resistance
    • 3.9 One thousand of the unlit of electrical resistance
  • For Use With
    • 6820EVS:Addressable Fire Alarm Control Panel
    • 6700:Addressable Fire Alarm Control Panel
    • 6808:Addressable Fire Alarm Control Panel
    • 6820:Addressable Fire Alarm Control Panel
  • Maximum IDC Wiring Resistance
    • 10 ohm
  • Approved Location
    • UL S3511
    • FM
    • CSFM 7300-0559:0507
    • FDFCC ID AUBWFSMM
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 3.2 volt
  • End of Line Resistance : 3.9 One thousand of the unlit of electrical resistance
  • For Use With : 6820EVS:Addressable Fire Alarm Control Panel|6700:Addressable Fire Alarm Control Panel|6808:Addressable Fire Alarm Control Panel|6820:Addressable Fire Alarm Control Panel
  • Maximum IDC Wiring Resistance : 10 ohm
  • Approved Location : UL S3511|FM|CSFM 7300-0559:0507|FDFCC ID AUBWFSMM
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 3.2 volt