https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

SWIFT® WSK-PHOTO Wireless Detector

SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network.

SWIFT® WSK-PHOTO wireless detectors are intelligent photoelectric smoke detectors that provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. These detectors create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface-mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired/wireless solution for increased installation potential.

Features & Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • Frequency hopping
  • Bi-directional communications
Certifications:
  • UL Listed: S6173 & S6228
  • UL 268 Listed
  • CSFM: 7254-0559:0509, 7272-0559:0506
  • FM Approved
  • FCC ID: AUBWFSSD

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage