https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

Two Relay Output Dual Monitor Module

Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches.

Two relay output dual monitor modules are intended for use with intelligent, 2-wire systems, where the individual address of each module is selected using the built-in rotary decade switches. They are capable of replacing two individual relay control modules and two Class B monitor modules. Each of the relay outputs are intended for use with Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input can be used to interface between a fire alarm control panel and one or more devices.

Features & Benefits:
  • Rotary address switches allow for fast installation
  • Bright white cover plate
  • SEMS screws allow for easy wiring
Certifications:
  • UL Listed

Others

  • Alarm Current
    • 1.3 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt

Others

  • Alarm Current
    • 1.3 milliampere
  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Voltage
    • 15 - 32 DC volt
  • Alarm Current : 1.3 milliampere
  • Maximum Operating Humidity : 93 Percentage
  • Maximum Operating Voltage : 15 - 32 DC volt