https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

VESDA-E VEA 40-Relay Local StaX

VESDA-E VEA local relay StaX allow signaling of alarm locations from detectors via relays and provide mounting for fire panel loop input modules inside the enclosure.

VESDA-E VEA local relay StaX allow signaling of alarm locations from detectors via relays and provide mounting for fire panel loop input modules inside the enclosure. They are directly powered and controlled from detectors. Depending on the configuration, VEA detectors can power and control up to three relay StaX. Each relay StaX provides 40 relay connections corresponding to 40 tubes on a VEA detector providing full addressability.

Features & Benefits:
  • 40 relays
  • Each relay responds to a smoke event located on one tube of the detector
  • Provides for mounting of loop modules inside enclosure
  • IP 40 enclosure (not UL tested)
  • Easy mounting with optional steel support bracket
Certifications:
  • UL
  • ULC
  • EN 54-20
Data Sheet
Name
Description
File Size
Date
Size
VESDA-E VEA Smoke Detectors Datasheet
136.67 KB
10/20/2021
PDF 136.67 KB
VESDA-E VEU Smoke Detectors Datasheet
534.64 KB
10/20/2021
PDF 534.64 KB
Name
Description
File Size
Date
Size
VESDA-E VEA Smoke Detectors Datasheet
136.67 KB
10/20/2021
PDF 136.67 KB
VESDA-E VEU Smoke Detectors Datasheet
534.64 KB
10/20/2021
PDF 534.64 KB