https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

VESDA VLF Remote Display

VESDA VLF remote display modules provide real-time indication of the status of a VESDA detector.

VESDA VLF remote display modules have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box or a 19in sub rack. Several displays can be configured to display information from a single detector in multiple locations. There are various versions of the display module depending on the type of detector and the relay configuration required. The VESDA VLS display has a fourth mode for the Numerical Display which shows the First Alarm Sector (FAS), this being the number of the sector (pipe) that has detected smoke. For the VESDA VLC the Fire 2 LED is omitted.

Features & Benefits:
  • Provides Immediate Status Reporting for a Single VESDA Zone
  • Allows Zone Control of Assigned VESDA Detector
  • High Intensity Alarm LEDs
  • Remote Relay Option
  • 20-Segment Vertical Bar Graph Display
  • Alarm Threshold Indicators
  • Built-In Sounder for Audible Warning
  • Comprehensive Fault Reporting
  • Multi-mode Numeric Display (defaults to smoke obscuration)
  • Recessed Mounting Option
Certifications:
  • UL
  • ULC
  • FM
  • LPCB
  • VdS
  • ActivFire

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Light Bulb Type
    • LED
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance
    • 4000 foot
  • Mount Depth
    • 3.14 inch
    • 85 millimetre
  • Maximum Operating Humidity
    • 99 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 140 millimetre
    • 5.5 inch
  • Zones
    • 2 Zones

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Light Bulb Type
    • LED
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance
    • 4000 foot
  • Mount Depth
    • 3.14 inch
    • 85 millimetre
  • Maximum Operating Humidity
    • 99 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 140 millimetre
    • 5.5 inch
  • Zones
    • 2 Zones
  • Mount Height : 5.9 inch|150 millimetre
  • Light Bulb Type : LED
  • Alarm Current : 80 (Module) milliampere|110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance : 4000 foot
  • Mount Depth : 3.14 inch|85 millimetre
  • Maximum Operating Humidity : 99 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Mount Width : 140 millimetre|5.5 inch
  • Zones : 2 Zones
Image
SKU
Description
alt
VRT - V00
VLF Remote Display, 7 Relay, 18 to 30V DC, 140x150x85mm, 0 to 39C