https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

VESDA® VLP Display Module

VESDA® VLP Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators.

VESDA® VLP Display modules provide real-time indication of the status of a VESDA detector. They have a 20-segment vertical bar graph display, a 2 digit numeric display, an audible sounder, clear alarm and fault indicators. They also have 4 push button keys to control the detector and the mode of the display. The Display Module can be mounted into a detector unit, a remote mounting box or a 19in sub rack. Several displays can be configured to display information from a single detector in multiple locations. It has High intensity flashing LEDs which provides a clear indication of the fire condition and are accompanied by an audible warning appropriate to the alarm condition.

Features & Benefits:
  • High Intensity Alarm LEDs
  • Remote Relay Option
  • 20-Segment Vertical Bar Graph Display
  • Alarm Threshold Indicators
  • Recessed Mounting Option
Certifications:
  • UL and ULC
  • FM
  • LPCB
  • VdS
  • ActivFire

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Light Bulb Type
    • LED
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance
    • 4000 foot
  • Mount Depth
    • 85 millimetre
    • 3.14 inch
  • Maximum Operating Humidity
    • 99 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 5.5 inch
    • 140 millimetre
  • Zones
    • 2 Zones

Others

  • Mount Height
    • 5.9 inch
    • 150 millimetre
  • Light Bulb Type
    • LED
  • Alarm Current
    • 80 (Module) milliampere
    • 110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance
    • 4000 foot
  • Mount Depth
    • 85 millimetre
    • 3.14 inch
  • Maximum Operating Humidity
    • 99 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Mount Width
    • 5.5 inch
    • 140 millimetre
  • Zones
    • 2 Zones
  • Mount Height : 5.9 inch|150 millimetre
  • Light Bulb Type : LED
  • Alarm Current : 80 (Module) milliampere|110 (Remote Mounting Box) milliampere
  • Maximum Wiring Distance : 4000 foot
  • Mount Depth : 85 millimetre|3.14 inch
  • Maximum Operating Humidity : 99 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Mount Width : 5.5 inch|140 millimetre
  • Zones : 2 Zones
Image
SKU
Description
alt
VRT - 200
Display Module, 7 Relay, Remote Mounting Box, 18 to 30V DC, 0 to 39C Operating