https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

VSP 850 In-Line Filter

VSP 850 in-line filters provide Xtralis® customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner.

VSP 850 in-line filters provide Xtralis® customers the ability to address a wide array of harsh environments with high levels of airborne contaminants in a simple and cost-effective manner. Unlike other in-line filtration solutions available on the market, the Xtralis in-line filters provide superior performance in terms of improving detector longevity and reducing maintenance frequency. Having tapered inlets and outlets means the filters are easily fitted with sampling pipes without the need for any additional pipe fittings. Filter elements can be easily replaced without having to remove the filter from the pipe network. Its elegant design blends in seamlessly into the installation where up to four can be installed side-by-side on Xtralis multi-pipe installations.

Features & Benefits:
  • Suitable for all Xtralis aspirating smoke detectors
  • Improved detector longevity in applications with high levels of airborne contamination
  • Reduces maintenance intervals, thus reducing total cost of ownership
  • Requires no additional pipe fittings thus reducing cost of installation
  • Improved aesthetics
  • Vertical or horizontal mounting
  • Compatible with metric (25 mm OD) and imperial (1 inch OD) pipes eliminating the need for pipe adapters
Image
SKU
Description
alt
VSP - 850 - R
Xtralis in line filter (Red)
alt
VSP - 850 - G
Xtralis in line filter (Grey)
alt
VSP-8/50-G
ASP EXTERNAL FILTER VSP-855-4
alt
VSP-850G
Xtralis inline filter grey
alt
VSP850R
FILTER FOR VESDA DET. INSTAL ON VSP-850R