https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

W-SYNC SWIFT® Wireless Synchronization Module

W-SYNC SWIFT® wireless synchronization modules provide audio and visual synchronization between SWIFT® notification appliances and System Sensor® wired notification appliances.

W-SYNC SWIFT® wireless synchronization modules provide audio and visual synchronization between SWIFT® notification appliances and System Sensor® wired notification appliances, supporting the integrated wired/wireless solution.

Synchronization within a single mesh network is inherent in the wireless system so a wireless synchronization module is not needed. These modules also provide wireless control and monitoring of a notification appliance circuit (NAC) expander or power supply. They operate from 24V power with supplemental battery support and communicate through the mesh network with the gateway and fire alarm control panel (FACP). 

Features & Benefits:
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • Frequency hopping
  • Bi-directional communications
Certifications:
  • UL Listed: S3705, Vol.2; 864, 9th Edition and 10th Edition
  • FM Approved: 3062564
  • CSFM: 7300-1653:0160

Others

  • Power Source
    • Power Supply
  • Wired or Wireless
    • Wireless
  • Output Power Ratio
    • 17
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Radio Frequency
    • 902 - 928 MHz

Others

  • Power Source
    • Power Supply
  • Wired or Wireless
    • Wireless
  • Output Power Ratio
    • 17
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Radio Frequency
    • 902 - 928 MHz
  • Power Source : Power Supply
  • Wired or Wireless : Wireless
  • Output Power Ratio : 17
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Radio Frequency : 902 - 928 MHz