https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Farenhyt

WSK-PULL Wireless Addressable Pull Station

WSK-PULL wireless addressable pull stations are dual action manual pull stations with a key-lock reset feature intended for use with a wireless gateway or wireless fire alarm control panels (FACPs).

WSK-PULL wireless addressable pull stations are dual action manual pull stations with a key-lock reset feature intended for use with a wireless gateway or wireless fire alarm control panels (FACPs). They provide panels one addressable alarm initiating input. The device communicates through a robust, bi-directional mesh network to the gateway and/or FACP. Rotary dial switches are provided for setting the pull station’s address.

Features & Benefits:
  • Operating instructions are molded into the pull station handle along with Braille text
  • Meets the Americans with Disabilities Act Accessibility Guidelines (ADAAG) controls and operating mechanisms guidelines (section 4.1.3[13])
  • Meets the Americans with Disabilities Act (ADA) requirement for a 5 lb maximum pull force to activate the pull station
  • Conforms to ANSI/UL Standard 38

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Polycarbonate

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Polycarbonate
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Material : Polycarbonate