https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

10 Input Monitor Module

Input monitor modules have 10 inputs and interface between a control panel and normally open contact devices in intelligent alarm systems, such as call points, security contacts, or flow switches.

Input monitor modules have 10 inputs and interface between a control panel and normally open contact devices in intelligent alarm systems, such as call points, security contacts, or flow switches. The first address on the module is set from 01 to 150, and the remaining modules are automatically assigned to the next nine higher addresses. Provisions are included for disabling a maximum of two unused addresses.

The supervised state (normal, open, or short) of the monitored device is sent back to the panel. A common SLC input is used for all modules, and the initiating device loops share a common supervisory supply and ground. Otherwise, each monitor operates independently from the others. Each module has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

Features & Benefits:
  • 10 addressable Class B or 5 addressable Class A initiating device circuits
  • Removable 18 AWG (0.9 mm²) to 12 AWG (3.25 mm²) plug-in terminal blocks
  • Status indicators for each point
  • Unused addresses may be disabled
  • Rotary address switches
  • Class A or Class B operation
  • Flexible mounting options
  • Mounting hardware included
Certifications:
  • UL Listed: S2424
  • ULC Listed: S2424 (MMF-300-10A only)
  • CSFM Approved: 7300-0075:205
  • FM Approved
  • MEA Approved: 55-02-E
  • Listed to UL Standard 864, 9th Edition

Others

  • End of Line Resistance
    • 47 kO
  • For Use With
    • Fire Alarm
  • Cabinet Width
    • 10.16 centimetre
  • Maximum IDC Wiring Resistance
    • 1500 ohm
  • Cabinet Height
    • 10.16 centimetre
    • 4 inch
  • Approved Location
    • ULC S2424
    • UL S2424
    • MEA 72-01-E
    • CSFM 7300-0075-0185
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 5.398 centimetre
    • 2.125 inch

Others

  • End of Line Resistance
    • 47 kO
  • For Use With
    • Fire Alarm
  • Cabinet Width
    • 10.16 centimetre
  • Maximum IDC Wiring Resistance
    • 1500 ohm
  • Cabinet Height
    • 10.16 centimetre
    • 4 inch
  • Approved Location
    • ULC S2424
    • UL S2424
    • MEA 72-01-E
    • CSFM 7300-0075-0185
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 5.398 centimetre
    • 2.125 inch
  • End of Line Resistance : 47 kO
  • For Use With : Fire Alarm
  • Cabinet Width : 10.16 centimetre
  • Maximum IDC Wiring Resistance : 1500 ohm
  • Cabinet Height : 10.16 centimetre|4 inch
  • Approved Location : ULC S2424|UL S2424|MEA 72-01-E|CSFM 7300-0075-0185
  • Maximum Operating Humidity : 93 Percentage
  • Cabinet Depth : 5.398 centimetre|2.125 inch
Image
SKU
Description
alt
MMF-300-10
Monitor Module, 10 Input