Fire-Lite
ANN-80 Remote Annunciator
ANN-80 remote annunciators are compact, backlit, 80-character LCD fire annunciators that mimic the fire alarm control panel (FACP) display.
ANN-80 remote annunciators are compact, backlit, 80-character LCD fire annunciators that mimic the fire alarm control panel (FACP) display. They provide system status indicators for AC power, alarm, trouble, supervisory, and alarm silenced conditions. These annunciators communicate with the FACP over a 2-wire serial interface employing the ANN-Bus communication format. Connected devices are powered (via two additional wires) by either the host FACP or a remote UL Listed, filtered power supply.
The annunciators display English language text of system point information including device type, zone, independent point alarm, trouble or supervisory status, as well as any custom alpha labels programmed into the control panel. They include control switches for remote control of critical system functions (a keyswitch prevents unauthorized operation of the control switches). Up to eight ANN-80s may be connected to each ANN-Bus of a FACP. No programming is required, which saves time during system commissioning.
Features & Benefits:- Backlit 80-character LCD (20 characters x 4 lines) mimics all display information from the host panel
- Control switches for system acknowledge, signal silence, drill, and reset
- Keyswitch enables/disables control switches, mechanically locks annunciator enclosure, and can be enabled or disabled at the FACP
- Enclosure supervised for tamper
- Local sounder and control switches can be enabled/disabled at the FACP
- Displays device type identifiers, individual point alarm, trouble, supervisory, zone, and custom alpha labels
- Time and date display field
- Surface mounts directly to wall or to single, double, or four-inch square electrical box
- Semi-flush mount to single, double, or four-inch square electrical box
- Can be remotely located up to 6,000 ft (1,800 m) from the panel
- UL Listed: S2424
- ULC Listed
- FM Approved
- CSFM: 7120-0075:0211
- MEA: 442-06-E