Fire-Lite
ANN-I/O LED Driver Module
ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators.
ANN-I/O LED driver modules interface with fire alarm control panels (FACPs) to drive most customized graphic annunciators. They come in a plastic enclosure that may be mounted inside a custom annunciator or accessory cabinet and can drive up to 40 LEDs. ANN-I/O modules and the FACP communicate over a 2-wire serial interface employing the ANN-Bus communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP.
Features & Benefits:- Minimal programming
- Each ANN-I/O module drives up to 40 LEDs
- Programmable to indicate activity for points or zones
- Can be remotely located up to 6,000 ft (1,829 m) from the panel
- May be powered by 24V DC from the host FACP or by remote power supply
- Up to eight ANN-Bus devices may be connected to the ANN-Bus of each FACP
- UL: S2424
- ULC
- CSFM: 7120-0075:0213
- MEA: 442-06-E
Others
- Transmission Distance
- 1829 metre
- 6000 foot
Others
- Transmission Distance
- 1829 metre
- 6000 foot
- Transmission Distance : 1829 metre|6000 foot
Image
SKU
Description
ANN-I/O
LED Driver Module