Fire-Lite
B300-6 Detector Base
B300-6 bases are six-inch, standard flanged, low-profile mounting bases for use with 200 Series detectors.
B300-6 bases are six-inch, standard flanged, low-profile mounting bases for use with 200 Series detectors.
Features & Benefits:- Bases enable quick and secure detector plug-in
- SEMS screws provide easy wiring connection
- Support for 24 to 12 AWG provides installation flexibility
- Multiple base options provide application flexibility
- ULC listed
Image
SKU
Description
B300-6
Mounting Base, 6in, Flanged, Low-Profile, White
B300-6-BP
Mounting Base, 6in, Flanged, White, Bulk Pack
B300-6-IV
Mounting Base, 6in, Flanged, Ivory