Fire-Lite
CELL-CAB Cellular Fire Alarm Communicator
CELL-CAB cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. These models include a GSM communicator within a metal cabinet enclosure with lock/key, and includes an external antenna.
CELL-CAB cellular fire alarm communicators provide cellular communication as an alternate method of central station reporting. Combined with the FACP’s onboard communicator, they provide dual path cellular and IP reporting capability, while eliminating the need and cost of separate dialer capture modules and special programming. Battery backup from the control panel maximizes overall system efficiency. Small in size, easy to install, with a programmable supervision time of 1 to 60 minutes, these communicators can be positioned remotely from the fire alarm control panel via 4-wire serial bus for optimum reception. These devices are UL 864 and NFPA 72 fire code compliant for sole, primary, or backup communications. They work with AlarmNet® to provide a UL Listed connection to the central station. CELL-CAB models include a GSM communicator within a metal cabinet enclosure with lock/key, and includes an external antenna.
Features & Benefits:- Easy installation — no need for special programming or separate dialer module
- Battery backup provided by the panel to increase system efficiency and decrease cost
- Dual path cellular and IP reporting capability
- UL 864 and NFPA 72 code compliant for sole, primary, and backup communications
- Easily managed accounts through on-line management tools
- Remote mounting up to 6,000 feet (1,828.8m)
- Quality of Service (QOS) diagnostics via AlarmNet conveys vital communicator information such as when messages are received, signal strength, and message path used
- Programmable supervision time from 1 to 60 minutes
- Provides full data reporting using Contact ID format
- UL: S2424
- ULC: S2424
- CSFM: 7300-0075:0504
- FCC ID: CFS8DLPHS8-US
Others
- Alarm Current
- 100 milliampere
- Maximum Operating Humidity
- 93 Percentage
Others
- Alarm Current
- 100 milliampere
- Maximum Operating Humidity
- 93 Percentage
- Alarm Current : 100 milliampere
- Maximum Operating Humidity : 93 Percentage