https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

Circuit Zone Expander Module

Circuit zone expander modules provide connections for up to four or six Style Z (Class A) or six Style Y (Class B) speaker circuits.

Circuit zone expander modules provide connections for up to four or six Style Z (Class A) or six Style Y (Class B) speaker circuits. Circuits are configured through the web-based programming utility on the ECC-50/100(E). Distributed audio amplifiers are expandable to include 10 speaker circuits when a circuit expander module is installed.

Image
SKU
Description
alt
ECC-CE6
Distributed Audio Speaker Circuit/6 Zone Expander Module
alt
ECC-CE4
Distributed Audio Speaker Circuit/4 Zone Expander Module