Fire-Lite
CR Series Heat Detector
CR Series standard heat detectors are combination rate-of-rise and fixed-temperature detectors.
CR Series heat detectors are combination rate-of-rise and fixed-temperature. The rate-of-rise function allows the detectors to operate when the temperature at the detector increases at a rate of 15 °F per minute. The fixed-temperature portion will cause the detector to operate when it reaches the applicable temperature. The rate-of-rise portion of the detector is restorable; however the fixed-temperature portion is non-restorable.
Features & Benefits:- Low profile design
- Dual action (rate-of-rise/fixed-temperature)
- White plastic housing
- Up to 70 ft inter detector spacing
- Open or closed contact versions available
- Available in single or multiple circuit versions
- Product includes a five-year warranty
- UL Listed
- ULC Listed
- CSFM
Others
- Rate-of-Rise Temperature
- 135°F
- 57°C
Others
- Rate-of-Rise Temperature
- 135°F
- 57°C
- Rate-of-Rise Temperature : 135°F|57°C
Image
SKU
Description
CR-135EWT
Heat Detector, Dual Action, 135F, Explosion-Proof
CR-135MP
Heat Detector, Rate of Rise/Fixed, Indoor/Outdoor, 135F