Fire-Lite
DP-ES-R Dress Panel
DP-ES-R dress panels are for use with NOTIFIER® fire alarm control panels (FACPs). They mount to the inside of the cabinet and restrict access to the system wiring while allowing access to the key panel.
DP-ES-R dress panels are for use with NOTIFIER® fire alarm control panels (FACPs). They mount to the inside of the cabinet and restrict access to the system wiring while allowing access to the key panel. A ground strap must be connected between the stud on the inside of the dress panels and the ground stud in the backbox. Red and black options are available.
Image
SKU
Description
DP-ES-R
Dress Panel for ES-200X, Red