Fire-Lite
ECC Remote Page Unit
ECC remote page units (RPUs) are compatible with the ECC-50/100(E) and are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building.
ECC remote page units (RPUs) are optional and compatible with the ECC-50/100(E) emergency command center for fire protection applications. They are part of the external remote consoles family that allow for extending the ECC-50/100(E) display and control to remote locations within a building. The remote page units are housed in a cabinet with a keyed or an optional thumb lock to limit access to qualified personnel.
These units include a built-in microphone and eight selection buttons that can be pushed to activate the system remotely. "ALL CALL" paging can be broadcast over the speaker circuits by depressing the microphone's push-to-talk button. As an added benefit, the ninth button on the RPUs can be used to activate an MMF-300 monitor module that may be installed inside the ECC RPU's cabinet to be used for applications such as HVAC shutdown. RPUs require an external data bus connection, an external audio riser connection, and an external operator interface power connection (24V DC) from the ECC-50/100 main console.
Features & Benefits:- Provides messaging status and control of the ECC-50/100(E) primary operator console
- Modular design for maximum system flexibility and easy expansion
- Supports both Class A (Style Z) and Class B (Style Y) wiring
- A maximum of eight ECC RPUs can be connected to an ECC-50/100(E) primary operating console
- Built-in microphone with push-to-talk feature that can be used for "ALL CALL" paging
- Up to 14 programmable messaging functions that can be activated over speaker zones remotely
- Sturdy cabinet design with a keyed lock to prevent unauthorized access; optional thumb lock available
- Simple and straightforward user interface
- Additional ninth button can be used to activate an optional MMF-300 monitor module installed inside the cabinet for applications such as HVAC shutdown
- UL Listed S2424
- CSFM: 7300-0075:0227
- FDNY: COA #6152
- FM Approved
- NFPA 72 Fire Alarm System Requirements Compliant
- UL 864